D-Shape Wall Bumper Guard 10x100x10cm YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA D-shape wall bumper guard, suitable for heavy trucks, delivery vehicles, and large trucks.
Product Overview
- YAMADA D-profile Wall Bumper Guard — suitable for large vehicles, delivery trucks, and heavy trucks.
- Made from specially hardened, highly flexible rubber.
- D-profile cross-section, 10 cm thick.
- Suitable for installation in parking lots or warehouses.
- Protects against accidents from vehicle contact with walls.
- Size: 10 × 100 × 10 cm.
Specifications Table
| Part Number | SPTFDB1001000100 |
| Body Material | High-Density Rubber |
| Cross-Section Profile | D-Profile |
| Width | 10 cm |
| Length | 100 cm |
| Height / Thickness | 10 cm |
| Material Properties | Flexible / Strong / Heavy-duty |
| Suitable For | Parking lots / Warehouses |
| Vehicle Compatibility | Large vehicles / Delivery trucks / Heavy trucks |