Car Wheel Stop Rubber 15x183x10cm YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA yellow-black car wheel stop rubber
Long rubber type, with yellow-black reflective strip, clearly visible.
Product Overview
- YAMADA Wheel Stop Rubber, yellow and black — suitable for use in parking lots.
- Size: 15 × 183 × 10 cm.
- Made from special rubber formula — tough, strong, impact-resistant, and does not compress.
- Includes yellow and black reflective tape — clearly visible at night.
- Lightweight and easy to install with anchor bolts.
Specifications Table
| Part Number | SPTFWS1501830100 |
| Color | Yellow and Black |
| Body Material | Special Rubber Formula |
| type | Wheel Stop Rubber |
| Product Size | 15 × 183 × 10 cm |
| Reflective Strip | Yes (yellow and black reflective tape) |
| Installation Method | Anchor bolt |
| Applications | Parking lots |