Car Wheel Stop Rubber 15x55.5x10cm YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA yellow-black car wheel stop rubber (15x55.5x10 cm).
Product Overview
- YAMADA Wheel Stop Rubber, yellow and black — for use in parking lots to mark parking bays.
- Extra-thick reflective strip — clearly visible at night.
- Made from good-quality rubber — tough, strong, impact-resistant, and does not compress.
- Lightweight and easy to handle — saves time, installs with only 2 anchor bolts.
Specifications Table
| Part Number | SPTFWS1500560100 |
| Color | Yellow and Black |
| Body Material | Good-Quality Rubber |
| type | Wheel Stop Rubber |
| Product Size | 15 × 55.5 × 10 cm |
| Reflective Strip | Yes – Extra-Thick Reflective Strip |
| Installation Method | Anchor bolt (2 bolts required) |
| Applications | Parking lots / Marking parking bays |