Convex Traffic Safety Mirror, 18" YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 18-inch convex traffic safety mirror
For intersections, reflects blind spots to prevent and reduce accidents.
Product Overview
- Strong, durable PP plastic frame — resistant to cracking even under prolonged sun and rain exposure.
- PC (Polycarbonate) mirror panel — up to 200 times more durable than standard glass.
- Reflection distance closely proportional to actual distance.
- Suitable for curves, intersections, and parking areas.
- Complete mounting hardware included.
Specifications Table
| Part Number | SPTM018 |
| Mirror Material | PC (Polycarbonate) |
| Frame Material | PP Plastic |
| Size | 18 inch |
| Durability vs Standard Glass | 200x |
| Mounting Hardware | Complete set included |