Convex Traffic Safety Mirror, 24" YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 24-inch convex traffic safety mirror
Reflects blind spots to avoid and reduce accidents.
Product Overview
- Strong, impact-resistant PP plastic frame.
- PC (Polycarbonate) mirror panel — up to 200 times more durable than standard glass.
- Reflection distance closely proportional to actual distance.
- Easy self-installation — suitable for both indoor and outdoor use.
- Complete mounting hardware included.
Specifications Table
| Part Number | SPTM024 |
| Mirror Material | PC (Polycarbonate) |
| Frame Material | PP Plastic |
| Size | 24 inch |
| Durability vs Standard Glass | 200x |
| Mounting Hardware | Complete set included |