Convex Traffic Safety Mirror, 40" YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 40-inch convex traffic safety mirror
Good quality, for use as a convex or intersection mirror to avoid and reduce accidents.
Product Overview
- Large convex mirror.
- PP plastic frame with PC (Polycarbonate) mirror panel — up to 200 times more durable than standard glass.
- Reflection distance closely proportional to actual distance.
- Suitable for curves, intersections, parking areas, and building entrances.
- Complete mounting hardware included — easy to install.
Specifications Table
| Part Number | SPTM040 |
| Mirror Material | PC (Polycarbonate) |
| Frame Material | PP Plastic |
| Size | 40 inch |
| Durability vs Standard Glass | 200x |
| Mounting Hardware | Complete set included |