Traffic Cone, TC50 Series (2 Reflective Bands) YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA TC50 series, 50 cm orange traffic cone with 2 white reflective strips.
Product Overview
- Made from 100% virgin PVC — strong and highly flexible.
- Recovers shape within 20 seconds after heavy impact.
- Includes 2 white reflective strips — visible up to 200 meters in both day and night conditions.
- Wide cone base: 30 × 30 cm for stable placement.
- Suitable for all weather conditions — service life: 3–5 years.
Specifications Table
| Part Number | SPCBYM05002 |
| Series | TC50 |
| Color | Orange |
| Body Material | 100% Virgin PVC |
| Height | 50 cm |
| Reflective Strip | 2 strips (White) |
| Reflective Range | 200 m |
| Base Size | 30 × 30 cm |
| Shape Recovery Time | Within 20 seconds |
| Service Life | 3–5 years |