Traffic Cone, 80cm (2 Reflective Bands) YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA TC80 series, 80 cm traffic cone
2 reflective strips, flexible and recoverable shape, eco-friendly.
Product Overview
- Made from EVA (Ethylene Vinyl Acetate) — strong, durable, and lightweight.
- Run-over resistant — recovers shape after being driven over by a vehicle.
- Includes 2 white reflective strips — clearly visible even at night.
- Suitable for traffic control and restricted zones.
Specifications Table
| Part Number | SPCB3M08002 |
| Series | TC80 |
| Color | Orange |
| Body Material | EVA (Ethylene Vinyl Acetate) |
| Height | 80 cm |
| Reflective Strip | 2 strips (White) |