Extendable Traffic Cone Bar, White-Red YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA red-white expandable traffic cone bar, made from PVC, strong and durable
Red and white strips with good night reflectivity.
Product Overview
- Made from outdoor-grade PVC — UV-resistant and lightweight.
- Extendable from 116 to 210 cm.
- Compatible with all traffic cone sizes.
- Easy to store and transport when retracted.
Specifications Table
| Part Number | SPTFPCWR02120 |
| Color | White and Red |
| Body Material | Outdoor-Grade PVC |
| Extendable Length | 116–210 cm |
| Compatibility | All traffic cone sizes |
| UV-Resistant | Yes |