Extendable Traffic Cone Bar, Yellow-Black YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA yellow-black PVC expandable traffic cone bar, reflective strips clearly visible at night.
Product Overview
- Made from outdoor-grade PVC — UV-resistant, sun-resistant, and heat-resistant.
- Loop diameter: 10 cm — compatible with all traffic cone sizes.
- Extendable from 116 to 210 cm — easy to store and transport.
- Includes black and yellow reflective strips — clearly visible from a distance even at night.
- Suitable for restricting no-entry zones, hazard zones, repair zones, construction zones, and lane division.
Specifications Table
| Part Number | SPTFPCYB02120 |
| Color | Yellow and Black |
| Body Material | Outdoor-Grade PVC |
| Loop Diameter | 10 cm |
| Extendable Length | 116–210 cm |
| Compatibility | All traffic cone sizes |
| UV-Resistant | Yes |