Traffic Cone with Rubber Base 110cm YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA traffic cone with rubber base, 110 cm high
Bright and clearly visible, stable base, no drilling required.
Product Overview
- YAMADA traffic bollard with rubber base, 110 cm height — suitable for lane delineation on roads or parking lots.
- Orange post with 1 reflective strip — clearly visible.
- Heavy rubber base weighing 6 kg, 4 cm thick — stable and resistant to tipping.
- Ready to use immediately without anchor bolts.
- Service life: 3–5 years.
Specifications Table
| Part Number | SPTFWP110 |
| Color | Orange |
| Height | 110 cm |
| Reflective Strip | 1 strip |
| Base Weight | 6 kg |
| Base Thickness | 4 cm |
| Installation | No anchor bolts required |
| Service Life | 3–5 years |
| Applications | Lane delineation on roads / Parking lots |