Retractable Traffic Cone Post 120cm YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA orange retractable traffic cone post, 120 cm high
With white reflective strip, clearly visible
Made from HDPE, highly flexible, excellent impact resistance.
Product Overview
- YAMADA flexible traffic delineator post, 120 cm height, orange.
- Made from HDPE (High-Density Polyethylene) — highly flexible, good impact resistance, and resistant to vehicle impacts.
- Includes 3 white reflective strips — clearly visible in both day and night conditions.
- High-quality rubber base for long service life.
- Resistant to all weather conditions — sun and rain — without deterioration.
- Easy installation with 3 anchor bolts for added base strength.
Specifications Table
| Part Number | SPTFWP120 |
| Color | Orange |
| Post Material | HDPE (High-Density Polyethylene) |
| Height | 120 cm |
| Reflective Strip | 3 white strips |
| Flexibility | High – self-recovering after impact |
| Weather Resistance | Sun / Rain |