Retractable Traffic Cone Post 80cm YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 80 cm retractable traffic cone post
Made from quality plastic, highly flexible and impact resistant
With reflective strip for clear visibility.
Product Overview
- YAMADA flexible traffic delineator post, 80 cm height — self-recovering after impact.
- Made from virgin HDPE (not recycled plastic).
- Orange post with white High Intensity Grade reflective strips — clearly visible.
- Easy installation with 3 anchor bolts for added base strength.
Specifications Table
| Part Number | SPTFWP080 |
| Color | Orange |
| Body Material | Virgin HDPE (non-recycled) |
| Post Type | Flexible (self-recovering) |
| Height | 80 cm |
| Reflective Strip Color | White |
| Reflective Strip Grade | High Intensity Grade |