Half-Body Safety Belt with Big Hook, W737B Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA W737B series, half-body safety belt
For general construction work
Product Overview
- Half-body safety harness made from 100% PES webbing — good heat resistance.
- Safety rope made from 100% PP — strong and durable.
- Large hook formed by Forging process for high strength.
- Max. load capacity: 5,000 lbs (2,267 kg).
- Suitable for general construction and work at height.
Specifications Table
| Part Number | SPSB737B |
| Series | W737B |
| Webbing Material | 100% PES (Polyester) |
| Rope Material | 100% PP |
| Type | Half-Body Safety Harness |
| Hook Type | Large Hook – Forging |
| Max. Load Capacity | 5,000 lbs (2,267 kg) |