Half-Body Safety Belt with Big Hook, W737BR2 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA W737BR2 series, half-body safety belt with large hook
Comes with double safety lanyard and 2 large hooks
Safe for working at heights.
Product Overview
- Dual-rope half-body safety harness with 2 large hooks for alternating anchor points while working.
- 100% PES webbing and 100% PP rope — heat-resistant and strong.
- Large hooks formed by Forging — max. load capacity: 5,000 lbs (2,267 kg).
- Yellow Zinc-plated surface — corrosion-resistant, salt spray tested up to 96 hours (continuous).
- Non-reflective — does not cause glare when light strikes, for safe work at height.
Specifications Table
| Part Number | SPSB737BR2 |
| Series | W737BR2 |
| Webbing Material | 100% PES (Polyester) |
| Rope Material | 100% PP |
| Type | Half-Body Safety Harness |
| Hook Type | 2 Large Hooks – Forging, Yellow Zinc-Plated |
| Corrosion Resistance | 96 hours (salt spray test) |
| Max. Load Capacity | 5,000 lbs (2,267 kg) |