Full-Body Safety Harness, FH775 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA FH775 series, full-body safety harness
Back D-ring, secure D-ring lock strap, for fall protection.
Product Overview
- Full-body safety harness made from 100% polyester — strong and flexible.
- 4-point Quick Buckle system (chest, waist, and both thighs) for fast donning and doffing.
- 1 back D-ring + 2 chest D-rings — max. load capacity: 22.3 kN (5,000 lbs).
- D-ring locking system with back pull strap.
- 2 reflective strips for enhanced visibility in low-light conditions.
Specifications Table
| Part Number | SPSB775 |
| Series | FH775 |
| Body Material | 100% Polyester |
| Type | Full-Body Safety Harness |
| Quick Buckle Points | 4 points (chest / waist / both thighs) |
| Back D-Ring | 1 point |
| Chest D-Ring | 2 points |
| Max. Load Capacity | 22.3 kN (5,000 lbs) |
| Reflective Strip | 2 points |