Full-Body Safety Harness, FH777 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA FH777 series, full-body safety harness
100% polyester, strong, flexible, good grip, high tensile strength.
Product Overview
- 4-point Quick Buckle system for fast donning and doffing.
- 2 fall indicators on the back — stitching breaks upon fall shock load.
- 1 back D-ring — max. load capacity: 22.3 kN (5,000 lbs).
- Full-body reflective strips for enhanced wearer visibility.
Specifications Table
| Part Number | SPSB777 |
| Series | FH777 |
| Body Material | 100% Polyester |
| Type | Full-Body Safety Belt |
| Quick Buckle Points | 4 points |
| Fall Indicator | 2 points (back) |
| Back D-Ring | 1 point |
| Max. Load Capacity | 22.3 kN (5,000 lbs) |
| Reflective Strip | Full-body |