Full-Body Safety Harness, FH779 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA FH779 series, full-body safety harness
7 D-rings, with seat sling for comfort while working.
Product Overview
- Full-body safety harness made from 100% polyester.
- 7 D-ring connection points for versatile anchor options.
- 6-point Quick Buckle for fast and convenient donning and doffing.
- 1 back D-ring as primary anchor point.
- Max. load capacity: 220 lbs (100 kg).
- Suitable for rappelling into confined spaces, pole work, climbing, fall arrest, and rescue operations.
Specifications Table
| Part Number | SPSB779 |
| Series | FH779 |
| Body Material | 100% Polyester |
| Type | Full-Body Safety Harness |
| Quick Buckle Points | 6 points |
| D-Ring Points | 7 points |
| Back D-Ring | 1 point |
| Max. Load Capacity | 220 lbs (100 kg) |