Full-Body Safety Harness, FH787B Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA FH787B series, full-body safety harness
With single safety lanyard, specially braided with large hook.
Product Overview
- Full-body safety harness made from 100% polyester — flexible and high tensile strength.
- 4-point Quick Buckle for fast donning and doffing.
- Includes large hook with max. load capacity of 5,000 lbs.
- Comfortable pad at the thighs — reduces pressure when suspended.
- Reflective strips for enhanced nighttime visibility.
- Max. load capacity: 22.3 kN (5,000 lbs).
Specifications Table
| Part Number | SPSB787B |
| Series | FH787B |
| Body Material | 100% Polyester |
| Type | Full-Body Safety Harness |
| Quick Buckle Points | 4 points |
| Hook Type | Large Hook |
| Thigh Pad | Yes – Comfortable pad |
| Max. Load Capacity | 22.3 kN (5,000 lbs) |
| Reflective Strip | Yes |