Full-Body Safety Harness, FH797 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA FH797 series, full-body safety harness with double flat-strap safety lanyard and shock absorber.
Product Overview
- Full-body safety harness with dual safety lanyard and shock absorber.
- 100% polyester — high tensile strength and flexible.
- 4-point Quick Buckle for fast donning and doffing.
- Large hook formed by Forging, Yellow Zinc-plated — CE standard: 23 kN (2,345 kg), tested to 31 kN (3,161 kg).
- Max. load capacity: 22.3 kN (5,000 lbs).
- Reflective strips — suitable for climbing, rescue, and general fall arrest.
Specifications Table
| Part Number | SPSB797 |
| Series | FH797 |
| Body Material | 100% Polyester |
| Type | Full-Body Safety Harness + Dual Lanyard |
| Quick Buckle Points | 4 points |
| Lanyard Type | Dual Safety Lanyard – with Shock Absorber |
| Hook Type | Large Hook – Forging, Yellow Zinc-Plated |
| CE Load Capacity | 23 kN (2,345 kg) – tested to 31 kN (3,161 kg) |
| Max. Load Capacity | 22.3 kN (5,000 lbs) |
| Reflective Strip | Yes |