Sit Harness (Climbing Belt), SH800 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA SH800 series, sit harness (climbing belt), D-ring type for 3-point connection.
Product Overview
- Half-body safety harness made from 100% polyester — flexible, high tensile strength, easy to maintain and recover shape.
- 3 D-ring connection points.
- Foam padding on the back and thighs.
- Can be combined with a chest harness to form a full-body safety set.
- Max. load capacity: 220 lbs (100 kg).
- Suitable for rescue, rappelling, climbing, and mountaineering.
Specifications Table
| Part Number | SPSB800 |
| Series | SH800 |
| Body Material | 100% Polyester |
| D-Ring Points | 3 points |
| Padding | Foam – back and thighs |
| Full-Body Compatible | Yes (with chest harness) |
| Max. Load Capacity | 220 lbs (100 kg) |