Single Safety Lanyard with Big Hook, R718 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA R718 series, braided rope safety lanyard
Strong, high tensile strength, large hook with 2-stage auto-lock.
Product Overview
- Safety lanyard — braided rope type, same as climbing rope — stronger and more durable than conventional braiding.
- 100% polyester — flexible, high tensile strength, easy to maintain whether wet or dry.
- Large hook with 2-stage auto-locking system.
- Large hook load capacity: 5,000 lbs (2,267 kg).
- Yellow Zinc-plated surface for rust protection.
- Max. user load capacity: 220 lbs (100 kg).
Specifications Table
| Part Number | SPSB718 |
| Series | R718 |
| Body Material | 100% Polyester |
| Type | Single Braided Rope |
| Hook Type | Large Hook – 2-Stage Auto-Locking |
| Hook Load Capacity | 5,000 lbs (2,267 kg) |
| Hook Coating | Yellow Zinc (Rust-Resistant) |
| Max. Load Capacity | 220 lbs (100 kg) |