Single Round Lanyard, RA135 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA RA135 series, single round rope safety lanyard with shock absorber.
Product Overview
- Single-rope safety lanyard, round rope type, with shock absorber — 100%.
- Seam strength: 27 kN (2,846 kg).
- Tensile load: 22 kN.
- Includes shock absorber measuring 23 × 3.5 cm, extending up to 70 cm.
- Total length: 135 cm.
- Includes plastic protective sleeve.
Specifications Table
| Part Number | SPSBRA135 |
| Series | RA135 |
| Body Material | 100% Polyester |
| Type | Single Round Rope with Shock Absorber |
| Tensile Load | 22 kN (ref. Y-SA070) |
| Seam Strength | 27 kN (2,846 kg) |
| Shock Absorber Size | 23 × 3.5 cm (extends up to 70 cm) |
| Total Length | 135 cm |