Single Flat Lanyard, WA715 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA WA715 series, single flat-strap safety lanyard with shock absorber.
Product Overview
- Single flat-webbing safety lanyard with shock absorber.
- 100% polyester — strong, flexible, easy to maintain whether wet or dry.
- Large hook formed by Forging, Yellow Zinc-plated — CE standard: 23 kN (2,345 kg), tested to 31 kN (3,161 kg).
- Connects to D-ring of full-body safety harness.
- Max. load capacity: 200 lbs (100 kg).
Specifications Table
| Part Number | SPSB715 |
| Series | WA715 |
| Body Material | 100% Polyester |
| Type | Single Flat Webbing Lanyard |
| Hook Type | Large Hook – Forging, Yellow Zinc-Plated |
| CE Load Capacity | 23 kN (2,345 kg) – tested to 31 kN (3,161 kg) |
| Shock Absorber | Yes – Built-in |
| Max. Load Capacity | 200 lbs (100 kg) |