Double Safety Lanyard with Big Hook, 2R719 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 2R719 series, double safety lanyard with 2 big hooks, good grip and high tensile strength.
Product Overview
- Dual braided-rope safety lanyard with 2 large hooks.
- 100% polyester.
- 2-stage auto-locking system.
- Hook load capacity: 5,000 lbs (2,267 kg).
- Max. load capacity: 200 lbs (100 kg).
Specifications Table
| Part Number | SPSB719 |
| Series | 2R719 |
| Body Material | 100% Polyester |
| Type | Dual Braided Rope with 2 Large Hooks |
| Number of Hooks | 2 Large Hooks – Forging |
| Hook Locking System | 2-Stage Auto-Locking |
| Hook Load Capacity | 5,000 lbs (2,267 kg) |
| Max. Load Capacity | 200 lbs (100 kg) |