Double Safety Lanyard, 2RA712 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 2RA712 series, double round rope safety lanyard with 2 large hooks and shock absorber.
Product Overview
- Made from 100% polyester.
- Connects to the D-ring of a full-body safety harness.
- Includes 2 large hooks formed by Forging, Yellow Zinc-plated.
- Max. load capacity: 220 lbs (100 kg).
Specifications Table
| Part Number | SPSBRA712 |
| Series | 2RA712 |
| Body Material | 100% Polyester |
| Hook Type | Large Hook – Forging, Yellow Zinc-Plated |
| Max. Load Capacity | 220 lbs (100 kg) |
| Shock Absorber | Yes |