Double Safety Lanyard, 2WA717 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 2WA717 series, double flat-strap safety lanyard with shock absorber.
Product Overview
- Made from 100% flat polyester webbing — strong, flexible, easy to maintain whether wet or dry.
- Connects to the D-ring of a full-body safety harness.
- 2 large hooks for alternating anchor points while working.
- Includes shock absorber for added fall protection.
- Hooks formed by Forging — CE standard: 23 kN (2,345 kg), tested to 31 kN (3,161 kg).
- Max. load capacity: 200 lbs (100 kg).
Specifications Table
| Part Number | SPSB717 |
| Series | 2WA717 |
| Body Material | 100% Polyester |
| Type | Dual Safety Lanyard |
| CE Load Capacity | 23 kN (2,345 kg) |
| Hook Load Capacity | 31 kN (3,161 kg) |
| Max. Load Capacity | 200 lbs (100 kg) |
| Shock Absorber | Yes |