Double Safety Lanyard, 2WA717R Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 2WA717R series, double flat-strap safety lanyard with shock absorber.
Product Overview
- Made from 100% flat polyester webbing.
- Large safety hooks formed by Forging for a secure hold.
- Hook CE load capacity: 23 kN (2,345 kg), tested to 31 kN (3,161 kg).
- Max. load capacity: 200 lbs (100 kg).
Specifications Table
| Part Number | SPSB717R |
| Series | 2WA717R |
| Body Material | 100% Polyester |
| Type | Dual Safety Lanyard, Flat Webbing |
| CE Load Capacity | 23 kN (2,345 kg) |
| Hook Load Capacity | 31 kN (3,161 kg) |
| Max. Load Capacity | 200 lbs (100 kg) |