Pole-Climbing Safety Belt, L667 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA L667 series, pole-climbing safety belt, high-quality safety harness for pole climbing, meets safety standards.
Product Overview
- Suitable for work at height involving pole-work such as utility pole climbing, telecommunications, and maintenance.
- Belt webbing made from nylon; rope made from polyester — strong, durable, and resistant to breakage.
- Certified to CE EN358:1999, EN354, EN362:2004.
- Service life of over 10 years (depending on use and storage conditions).
Specifications Table
| Part Number | SPSB667 |
| Series | L667 |
| Belt Webbing Material | Nylon |
| Rope Material | Polyester |
| Weight | 2,880 g |
| Standard | CE EN358:1999, EN354, EN362:2004 |
| Service Life | Over 10 years |