Shock Absorber, Y-SA160 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA Y-SA160 series, shock absorber, maximum deployed length 160 cm.
Product Overview
- Made from 100% polyester — tough, flexible, and high tensile strength.
- Reduces serious injury from falls from height.
- Max. load capacity: 310 lbs (141 kg).
Specifications Table
| Part Number | SPSAEAYSA160 |
| Series | Y-SA160 |
| Body Material | 100% Polyester |
| Max. Load Capacity | 310 lbs (141 kg) |