Shock Absorber, Y-SA120 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA Y-SA120 series, shock absorber, maximum deployed length 120 cm.
Product Overview
- Made from 100% polyester — tough, flexible, high tensile strength, easy to maintain whether wet or dry.
- Activates at 1.5 kN shock load — reduces peak arrest force to a minimum of 4 kN (900 lbs).
- Special folding design for enhanced shock absorption efficiency.
- Max. load capacity: 310 lbs (141 kg).
Specifications Table
| Part Number | SPSAEAYSA120 |
| Series | Y-SA120 |
| Body Material | 100% Polyester |
| Max. Deployed Length | 120 cm |
| Activation Load | 1.5 kN |
| Min. Arrest Force | 4 kN (900 lbs) |
| Max. Load Capacity | 310 lbs (141 kg) |