Shock Absorber, Y-SA070 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA Y-SA070 series, shock absorber, maximum deployed length 70 cm.
Product Overview
- Made from 100% polyester — strong and durable.
- Shock absorber for assembly with safety lanyards.
- Max. deployed length: 70 cm.
- Max. load capacity: 310 lbs (141 kg).
Specifications Table
| Part Number | SPSAEAYSA070 |
| Series | Y-SA070 |
| Body Material | 100% Polyester |
| Max. Load Capacity | 310 lbs (141 kg) |