Work Positioning Lanyard, 667 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 667 series, work positioning lanyard for work at heights.
Product Overview
- Suitable for work at height involving pole-work.
- For use with the L667 pole-climbing safety belt.
- Certified to CE EN353-2:2002 (Rope grab).
- Lightweight at only 1,355 g — service life of over 10 years.
Specifications Table
| Part Number | SPSARP667 |
| Series | 667 |
| Weight | 1,355 g |
| Standard | CE EN353-2:2002 (Rope grab) |
| Service Life | Over 10 years |