Work Positioning Lanyard, Y-RA-A Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA Y-RA-A series, work positioning lanyard, lightweight, durable, easy to adjust.
Product Overview
- Made from 100% polyester — strong and durable.
- Cam lock system for smooth and easy rope length adjustment.
- Rope sleeve stays in place during length adjustment.
- Cam lock and hook made from aluminum.
- For use with a half-body rappelling safety harness.
- Certified to CE EN358:1999 — weight: 680 g — service life of over 10 years.
Specifications Table
| Part Number | SPSARPYRAA |
| Series | Y-RA-A |
| Body Material | 100% Polyester |
| Adjustment System | Cam Lock (Aluminum) |
| Weight | 680 g |
| Standard | CE EN358:1999 |
| Service Life | Over 10 years |