Work Positioning Seat Board, Y-PS-250 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA Y-PS-250 series, work positioning seat board
Wide and comfortable, strong and meets standards, easy to adjust strap, with 3 equipment hanging loops.
Product Overview
- Work seat for use at height.
- Seat board made from aluminum with polyester wrap — flexible and breathable.
- Strap tensile strength: over 27 kN; buckle tensile strength: over 18 kN.
- Test load: 140 kg (310 lbs) — certified to EN 362:2004 Class B.
- For use with a Full Body Harness only — inspect equipment before every use.
Specifications Table
| Part Number | SPPSYMDYPS250 |
| Series | Y-PS-250 |
| Seat Board Material | Aluminum + Polyester wrap |
| Strap Tensile Strength | Over 27 kN |
| Buckle Tensile Strength | Over 18 kN |
| Test Load | 140 kg (310 lbs) |
| Standard | EN 362:2004 Class B |
| Equipment Hanging Loops | 3 points |