Raincoat (Coat Style), RS281 Series YAMADA

Brand :
YAMADA
Caution
Product Description
100% PVC waterproof raincoat, effective waterproofing, durable
Made from polyester canvas, lightweight, good rain protection, night reflective.
Product Overview
- Built-in hood for head and neck protection from rain.
- Dual-layer closure — inner zipper and outer button for full coverage.
- Reflective strips for nighttime safety.
- Available in sizes M, L, and XL.
Specifications Table
| Part Number | SPRCRS1M281 | SPRCRS2L281 | SPRCRS3XL281 |
| Size | M | L | XL |
| Series | RS281 | ||
| Style | Jacket (Top only) | ||
| Hood | Built-in | ||
| Closure | Inner zipper + outer button (2-layer) | ||
| Reflective Strip | Yes | ||