Rainsuit (Jacket + Trousers), RS282 Series YAMADA

Brand :
YAMADA
Caution
Product Description
Traffic raincoat set with rain pants, double-layer zip
Lightweight and durable
For safety in the rain.
Product Overview
- Full set — rain jacket + rain trousers for complete body coverage.
- Built-in hood for head and neck protection.
- Dual-layer closure — inner zipper and outer button.
- Reflective strips on the jacket for nighttime safety.
- Lightweight and durable — suitable for extended outdoor work.
- Available in sizes M, L, and XL.
Specifications Table
| Part Number | SPRCRS01M282 | SPRCRS02L282 | SPRCRS03XL282 |
| Size | M | L | XL |
| Series | RS282 | ||
| Set Includes | Jacket + Trousers | ||
| Hood | Built-in | ||
| Closure | Inner zipper + outer button (2-layer) | ||
| Reflective Strip | Yes | ||