Mesh Traffic Vest, OR-6045U Series, Orange/Yellow YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA OR-6045U series, orange mesh reflective vest
Yellow PVC strips on front and back for clear visibility.
Product Overview
- 100% polyester mesh fabric — breathable, flexible, and comfortable to wear.
- Yellow PVC retroreflective strips — 2 strips per side, clearly visible from both sides.
- Retroreflectivity up to 300 CPL — visible at over 200 meters.
- Good wrinkle resistance — easy to smooth out.
- Size: 60 x 45 cm.
- Suitable for nighttime use or low-light work sites.
Specifications Table
| Part Number | SPTCTTOR6045U |
| Series | OR-6045U |
| Color | Orange with Yellow Strips |
| Body Material | 100% Polyester Mesh |
| Reflective Strip | PVC – 2 strips per side (front and back) |
| Retroreflectivity | 300 CPL – Visible at over 200 m |
| Size | 60 x 45 cm |