Reflective Safety Vest, YL-6050X Series, Yellow YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA YL-6050X series, yellow traffic safety vest, comfortable, non-restrictive, reflective
Clearly visible from a distance.
Product Overview
- Retroreflective strips on both front and back — 2 strips per side.
- Retroreflectivity up to 300 CPL — visible at over 200 meters.
- Flexible and comfortable to wear — does not restrict movement, snug and form-fitting.
- Suitable for nighttime use — highly visible and easy to spot.
- Size: 60 x 50 cm.
Specifications Table
| Part Number | SPTCYL6050X |
| Series | YL-6050X |
| Color | Yellow |
| Reflective Strip | Retroreflective – 2 strips per side (front and back) |
| Retroreflectivity | 300 CPL – Visible at over 200 m |
| Size | 60 x 50 cm |