Reflective Safety Vest, OR-6050X Series, Orange YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA OR-6050X series, orange reflective vest
Reflects light over 200 meters.
Product Overview
- Orange retroreflective strips on both front and back — 2 strips per side.
- Retroreflectivity of 300 CPL — visible at over 200 meters even in low light.
- Breathable, flexible, and comfortable to wear — does not restrict movement.
- Good wrinkle resistance — easy to smooth out. Available in both thick and thin fabric.
- Size: 60 x 50 cm.
Specifications Table
| Part Number | SPTCOR6050X |
| Series | OR-6050X |
| Color | Orange |
| Reflective Strip | Retroreflective – 2 strips per side |
| Retroreflectivity | 300 CPL – Visible at over 200 m |
| Size | 60 x 50 cm |