Reflective Safety Vest with Pockets, GR-6666PK Series, Green/Silver YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA GR-6666PK series, green reflective safety vest with pockets
Fabric material comfortable to wear, silver reflective strips, clearly visible in low light.
Product Overview
- 2 body pockets and a right chest pocket with pen slot.
- Silver retroreflective strips, 5 cm wide — 2 strips per side.
- Retroreflectivity up to 300 CPL — visible at over 200 meters.
- Reflective strips on both front and back.
- Size: 66 x 66 cm.
Specifications Table
| Part Number | SPTCFBBGR6666PK |
| Series | GR-6666PK |
| Color | Green with Silver Strips |
| Pockets | 2 side pockets + right chest pen pocket |
| Reflective Strip | Retroreflective, Silver – 5 cm wide |
| Retroreflectivity | 300 CPL – Visible at over 200 m |
| Size | 66 x 66 cm |