Reflective Safety Vest with Pockets, OR-6666PK Series, Orange/Silver YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA OR-6666PK series, orange reflective safety vest with pockets
Grey reflective strips, clearly visible in low light.
Product Overview
- 2 body pockets, right chest pen pocket, and left chest card slot.
- Glove loop for added convenience during work.
- Silver retroreflective strips, 5 cm wide — 2 strips per side.
- Retroreflectivity up to 300 CPL — visible at over 200 meters.
- Reflective strips on both front and back — 360-degree visibility.
- Size: 66 x 66 cm.
Specifications Table
| Part Number | SPTCFBBOR6666PK |
| Series | OR-6666PK |
| Color | Orange with Silver Strips |
| Pockets | 2 side pockets + right chest pen pocket + left chest card slot |
| Glove Loop | Yes |
| Reflective Strip | Retroreflective, Silver – 5 cm wide |
| Retroreflectivity | 300 CPL – Visible at over 200 m |
| Size | 66 x 66 cm |