V-Shape Traffic Vest, GR-5559V Series, Green/Silver YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA GR-5559V series, green traffic vest, V-neck
Mesh fabric comfortable to wear, silver reflective strips clearly visible.
Product Overview
- Silver retroreflective strips on both front and back.
- Visible at over 200 meters.
- Suitable for daytime use — highly visible and easy to spot.
- Size: 55 x 59 cm.
Specifications Table
| Part Number | SPTCVSGR5559V |
| Series | GR-5559V |
| Color | Green with Silver Strips |
| Reflective Strip | Retroreflective, Silver – front and back |
| Visibility Range | Over 200 m |
| Size | 55 x 59 cm |