V-Shape Traffic Vest, BL-5559VG Series, Black/Green YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA BL-5559VG series, black traffic reflective vest
Green reflective strips, V-neck.
Product Overview
- Green PVC retroreflective strips.
- 2 strips per side — both front and back.
- Visible at over 200 meters.
- Suitable for nighttime use or low-visibility environments.
Specifications Table
| Part Number | SPTCVSBL5559VG |
| Series | BL-5559VG |
| Color | Black with Green Strips |
| Reflective Strip | Green PVC, Retroreflective – 2 strips per side (front and back) |
| Visibility Range | Over 200 m |