Composite Toe Electrical Hazard Safety Shoes, Electric Man Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA Electric Man series, 12KV electrical hazard safety shoes
Kevlar reinforced sole
Good impact resistance, non-slip, comfortable.
Product Overview
- Electrical protection up to 12 kV (12,000 V).
- Composite toe cap — impact resistance up to 200 joules.
- Kevlar midsole — puncture resistance up to 1,100 N.
- PU outsole — waterproof, anti-slip, oil- and chemical-resistant.
- Hi-POLY insole — soft, breathable, shock-absorbing, reduces fatigue from prolonged walking or standing.
Specifications Table
| Part Number | SPSSYMELM05 | SPSSYMELM06 | SPSSYMELM07 | SPSSYMELM08 | SPSSYMELM09 | SPSSYMELM10 | SPSSYMELM11 | SPSSYMELM12 |
| Size (EU) | 39 | 40 | 41 | 42 | 43 | 44 | 45 | 46 |
| Series | Electric man | |||||||
| Toe Cap Protection | Composite Toe Cap – Impact resistance 200 Joules | |||||||
| Electrical Protection | Up to 12 kV (12,000 V) | |||||||
| Midsole | Kevlar – Puncture resistance 1,100 N | |||||||
| Outsole | PU – Waterproof, Anti-slip, Chemical-resistant | |||||||
| Insole | Hi-POLY | |||||||