Genuine Leather Steel Toe Safety Boots, SUPER Boots Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA SUPER Boots series, steel toe safety boots
Genuine leather, PU sole, waterproof, non-slip, shock absorbing, anti-static.
Product Overview
- Made from genuine cowhide with steel toe cap and steel midsole.
- Steel toe cap — impact resistance up to 200 joules.
- Steel midsole — puncture resistance up to 1,100 N.
- PU outsole — waterproof, acid- and alkali-resistant, anti-static.
- Shock-absorbing outsole for comfortable wear during heavy work.
- Certified to EN 20345:2011 (S3).
- Suitable for welding, high foot-protection work, fieldwork, construction, etc.
Specifications Table
| Part Number | SPSSYMSB06 | SPSSYMSB07 | SPSSYMSB08 | SPSSYMSB09 | SPSSYMSB10 | SPSSYMSB11 |
| Size (EU) | 40 | 41 | 42 | 43 | 44 | 45 |
| Series | SUPER Boots | |||||
| Upper Material | Genuine Cowhide | |||||
| Toe Cap Protection | Steel Toe Cap – Impact resistance 200 Joules | |||||
| Midsole | Steel – Puncture resistance 1,100 N | |||||
| Outsole | PU – Waterproof, Anti-static, Acid- and Alkali-resistant | |||||
| Standard | EN 20345:2011 (S3) | |||||