Genuine Leather Ankle-High Steel Toe Safety Shoes, CMS2 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA CMS2 series, ankle safety shoes
Made from genuine leather, S3 standard, PU sole, waterproof, good non-slip
Reinforced steel toe for impact protection.
Product Overview
- Made from genuine cowhide, black.
- Extra-wide steel toe cap — impact resistance up to 200 joules.
- Ankle-high safety boot inner with steel midsole — puncture resistance up to 1,100 N.
- Anti-static outsole and heel.
- PU outsole — waterproof, shock-absorbing, anti-slip.
- Mesh and rubber removable insole — breathable, washable.
- Certified to S3 standard.
- Suitable for heavy-duty work such as automotive, electrical, petrochemical industries, etc.
Specifications Table
| Part Number | SPSSYMCMS204 | SPSSYMCMS205 | SPSSYMCMS206 | SPSSYMCMS207 | SPSSYMCMS208 | SPSSYMCMS209 | SPSSYMCMS210 | SPSSYMCMS211 | SPSSYMCMS212 |
| Size (EU) | 38 | 39 | 40 | 41 | 42 | 43 | 44 | 45 | 46 |
| Series | CMS2 | ||||||||
| Upper Material | Genuine Cowhide (Black) | ||||||||
| Toe Cap Protection | Extra-Wide Steel Toe Cap – Impact resistance 200 Joules | ||||||||
| Midsole | Steel – Puncture resistance 1,100 N | ||||||||
| Heel / Outsole | Anti-Static | ||||||||
| Standard | S3 | ||||||||