PVC Waterproof Boots 30cm (12"), WATER SHIELD Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA WATER SHIELD series, waterproof boots, 30 cm (12 inches), made from PVC, waterproof, chemical resistant, with anti-slip lining.
Product Overview
- 100% Grade AAA PVC.
- Rounded toe and heel to prevent tripping.
- Thick outsole to protect feet from sharp materials.
- Sweat- and odor-absorbing inner lining for all-day comfort.
- Manufactured under ISO 9001:2015 and occupational health standards.
- Suitable for fishing, agriculture, food production lines, chemical work, and wet or waterlogged areas.
Specifications Table
| Part Number | SPSSYM1405WS | SPSSYM1406WS | SPSSYM1407WS | SPSSYM1408WS | SPSSYM1409WS | SPSSYM1410WS | SPSSYM1411WS |
| Size (EU) | 39 | 40 | 41 | 42 | 43 | 44 | 45 |
| Series | WATER SHIELD | ||||||
| Body Material | 100% Grade AAA PVC | ||||||
| Outsole | Thick PVC – Anti-slip, Chemical-resistant | ||||||
| Standard | ISO 9001:2015 | ||||||