PVC Steel Toe Safety Rain Boots, Water Guard Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA Water Guard series, steel toe safety rain boots
Good impact resistance, strong, non-slip, waterproof, chemical resistant, anti-static.
Product Overview
- Seamless injection-molded PVC — strong with excellent waterproofing.
- Steel toe cap — impact resistance up to 200 joules, compression resistance up to 15,000 N.
- Steel midsole — puncture resistance up to 1,100 N.
- Anti-static protection.
- Outsole resistant to liquids, chemicals, oil, and slip — suitable for wading in chemicals, acids, alkalis, oil, and construction environments.
- Reflective strip for enhanced visibility.
- Certified to EN 20345:2022 (S5).
Specifications Table
| Part Number | SPSSYMWG03 | SPSSYMWG04 | SPSSYMWG05 | SPSSYMWG06 | SPSSYMWG07 | SPSSYMWG08 | SPSSYMWG09 | SPSSYMWG10 | SPSSYMWG11 | SPSSYMWG12 |
| Size (EU) | 37 | 38 | 39 | 40 | 41 | 42 | 43 | 44 | 45 | 46 |
| Series | Water Guard | |||||||||
| Body Material | Seamless Injection-Molded PVC | |||||||||
| Toe Cap Protection | Steel Toe Cap – Impact resistance 200 Joules / Compression resistance 15,000 N | |||||||||
| Midsole | Steel – Puncture resistance 1,100 N | |||||||||
| Anti-Static | Yes | |||||||||
| Reflective Strip | Yes | |||||||||
| Standard | EN 20345:2022 (S5) | |||||||||