PVC Waterproof Bib, Overalls BODY SHIELD Series YAMADA

Brand :
YAMADA
Caution
Product Description
100% PVC waterproof bib, waterproof, chemical resistant, extra long, with adjustable PVC straps, unisex, free size.
Product Overview
- 100% Grade AAA PVC.
- Total length: 130 cm (chest to boot sole).
- Chest circumference: 100 cm.
- Thick outsole to protect feet from sharp materials.
- Includes PVC adhesive and patch fabric for repair in case of tearing.
- Manufactured under ISO 9001:2015 and occupational health standards.
- Suitable for fishing, agriculture, food production lines, chemical work, and wet or waterlogged areas.
Specifications Table
| Part Number | SPSSBDYM05 | SPSSBDYM06 | SPSSBDYM07 | SPSSBDYM08 | SPSSBDYM09 | SPSSBDYM10 | SPSSBDYM11 | SPSSBDYM12 |
| Size (EU) | 39 | 40 | 41 | 42 | 43 | 44 | 45 | 46 |
| Series | BODY SHIELD | |||||||
| Body Material | 100% Grade AAA PVC | |||||||
| Total Length | 130 cm (chest to boot sole) | |||||||
| Chest Circumference | 100 cm | |||||||
| Shoulder Strap | Adjustable PVC strap | |||||||
| Included Accessories | PVC adhesive + patch repair kit | |||||||
| Standard | ISO 9001:2015 | |||||||